text.skipToContent text.skipToNavigation

Corning® 4 mL External Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom

Product Number430662

E-mail
  • 4 mL capacity with round bottom
  • Self-standing design
  • Black graduations and larger marking spots for easier filling and sample identification
  • Manufactured from polypropylene to withstand temperatures to -196°C
  • Silicone washer for a secure seal
  • Vials may be color coded with inserts (see Cat. No. 430499)
  • Special base design allows vials to be locked into cryogenic rack and tray (Cat. No. 431131) for single-handed manipulation
  • Sterilized by gamma radiation
  • Nonpyrogenic and DNase/RNase-free

Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.

WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


3.299,08 kr. per case

Less than 10 in Stock

Details
Product Number   430662
Qty./Pk   50 / Pk  
Qty./Cs   500 / Cs  
Brand   Corning®  
Bar Coded   No  
Bottom Style   Round self-standing  
Cap Color   Orange  
Cap Material   Polypropylene  
Cap Style   External threaded  
Capacity   4 mL  
Color   Natural  
Self Standing   Yes  
Silicone Washer   Yes  
Sterile   Yes  
Product Material   Polypropylene  
Application   Diagnostics  
Specifications Documents
Compatible Accessories
Corning® White Polypropylene Cryogenic Vial Cap Inserts
Corning® Blue Polypropylene Cryogenic Vial Cap Inserts

Corning® Blue Polypropylene Cryogenic Vial Cap Inserts

2016

Out of Stock

342,92 kr. per case
Corning® Red Polypropylene Cryogenic Vial Cap Inserts

Corning® Red Polypropylene Cryogenic Vial Cap Inserts

2017

Out of Stock

342,92 kr. per case
Corning® Green Polypropylene Cryogenic Vial Cap Inserts

Corning® Green Polypropylene Cryogenic Vial Cap Inserts

2018

Out of Stock

342,92 kr. per case
Corning® Yellow Polypropylene Cryogenic Vial Cap Inserts
Corning® Assorted Polypropylene Cryogenic Vial Cap Inserts

Corning® Assorted Polypropylene Cryogenic Vial Cap Inserts

430499

Out of Stock

350,75 kr. per case
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors