Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2 mL Internal Threaded Polypropylene Cryogenic Vial with 1D Barcode
Product Number8672
- 2 mL capacity with round bottom
- Unique 1Dbarcode and human readable characters
- Manufactured from polypropylene to withstand temperatures to -196°C
- Caps designed for a secure seal and compatible with automatic decapping equipment
- Locking base
- Sterile SAL 10⁻⁶
- Nonpyrogenic and DNase/RNase-free
WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 8672 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Bar Coded | Yes |
| Bottom Style | Round self-standing |
| Cap Color | Orange |
| Cap Material | Polyethylene |
| Cap Style | Internal threaded |
| Capacity | 2 mL |
| Color | Natural |
| Self Standing | Yes |
| Silicone Washer | Yes |
| Sterile | Yes |
| Product Material | Polypropylene |
| Application | Diagnostics |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.25525772
- Quality Certificate - Lot No.13225427
- Quality Certificate - Lot No.03425115
- Quality Certificate - Lot No.20424552
- Quality Certificate - Lot No.17123704
- Quality Certificate - Lot No.27122013
- Quality Certificate - Lot No.21322832
- Quality Certificate - Lot No.08322334
- Quality Certificate - Lot No.29421015
- Quality Certificate - Lot No.25121965
- Quality Certificate - Lot No.23821896
- Quality Certificate - Lot No.17321620
- Quality Certificate - Lot No.05621162
- Quality Certificate - Lot No.30720916
- Quality Certificate - Lot No.07820245
- Quality Certificate - Lot No.29419985
- Quality Certificate - Lot No.10619425
- Quality Certificate - Lot No.31218957
- Quality Certificate - Lot No.17118575
- Quality Certificate - Lot No.04718157
- Quality Certificate - Lot No.14417371
- Quality Certificate - Lot No.14716408