Corning® 2 mL External Threaded Polypropylene Cryogenic Vial with 1D Barcode
Product Number8676
- 2 mL capacity with round bottom
- Unique 1D barcode and human readable characters
- Manufactured from polypropylene to withstand temperatures to -196°C
- Caps designed for a secure seal and compatible with automatic decapping equipment
- Locking base
- Sterile SAL 10⁻⁶
- Nonpyrogenic and DNase/RNase-free
WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.
379,62 € per case
Added to Your Shopping Cart
Details
| Product Number | 8676 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Bar Coded | Yes |
| 底部式样 | 圆形自立式 |
| 盖颜色 | 橙色 |
| 盖材料 | 聚乙烯 |
| 盖式样 | 外螺纹 |
| 容量 | 2 mL |
| 颜色 | 本色 |
| 自立式 | 是 |
| Silcone Washer | Yes |
| Sterile | Yes |
| Product Material | Polypropylene |
| Application | Diagnostics |
Specifications Documents
Compatible Accessories