Corning® Ice Pan, Mini, 1L Purple
产品编号432121

Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
已添加至购物车
缺货
详情
产品编号 | 432121 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Color | Purple |
产品规格文件
可用的证书
- 质量证书 – 批号 06916070
- 质量证书 – 批号 06916030
- 质量证书 – 批号 32315029
- 质量证书 – 批号 4L11HC03
- 质量证书 – 批号 4J29HC03
- 质量证书 – 批号 4I10HC03
- 质量证书 – 批号 4H20HC03
- 质量证书 – 批号 4G22HC03
- 质量证书 – 批号 4F11HC03
- 质量证书 – 批号 4D26HC03
- 质量证书 – 批号 4D02HC03
- 质量证书 – 批号 4A17HC03
- 质量证书 – 批号 3K22HC03
- 质量证书 – 批号 3I18HC03
- 质量证书 – 批号 3F22HC03
- 质量证书 – 批号 3E03HC03
- 质量证书 – 批号 3D28HC03