text.skipToContent text.skipToNavigation

Corning® CoolBox™ XT, Pink All-day Cooling and Freezing Workstation, Single Capacity

Product Number432024

E-mail

Corning CoolBox XT systems are bench top cooling workstations that provide sample cooling or freezing without ice, electricity or batteries. CoolBox systems are versatile and accommodate a variety of sample formats and temperatures. The modular design enables the use of CoolRack® and CoolSink® thermo-conductive sample modules to hold microfuge tubes, cryogenic vials, PCR tubes or plates, assay plates and more.

  • Consists of a base, cooling cartridge/core and a lid
  • Includes a magnetized collar and a 1° to 8°C temperature indicator for visual assurance of proper temperature
  • To use with Corning CoolRacks M6, M15, XTM24 & XT 5ml
  • The internal cooling or freezing cores provide 0.5° to 4°C for over 10 hours with lid open and over 16 hours with lid closed
  • CoolBox systems may also be used with dry ice to create a compact, portable, snap freezing workstation for bacteria, virus or proteins.


$696.99 per case

Out of Stock

Details
Product Number   432024
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Color   Pink  
Specifications Documents
Compatible Accessories
Extension Collar for Corning® CoolBox™ XT, Orange

Extension Collar for Corning® CoolBox™ XT, Orange

432085

Out of Stock

$119.01 per case
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors
XT Freezing Core for Corning® CoolBox™ XT Workstations, for Below 0°C
Extension Collar for Corning® CoolBox™ XT, Green

Extension Collar for Corning® CoolBox™ XT, Green

432084

Out of Stock

$119.01 per case
Extension Collar for Corning® CoolBox™ XT, Purple

Extension Collar for Corning® CoolBox™ XT, Purple

432083

Out of Stock

$119.01 per case
Extension Collar for Corning® CoolBox™ XT, Pink

Extension Collar for Corning® CoolBox™ XT, Pink

432086

Out of Stock

$119.01 per case
XT Cooling Core for Corning® CoolBox™ XT Workstations, for 0.5° to 4°C