Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Polyethylene Cluster Tube 12-Cap Strips, Sterile, 80 Strips/Pack, 5 Packs/Case
Product NumberMTS-12CP-C-S

Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
$118.90 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | MTS-12CP-C-S |
Qty./Pk | 80 / Pk |
Qty./Cs | 400 / Cs |
Brand | Axygen® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04321000
- Quality Certificate - Lot No.33117000
- Quality Certificate - Lot No.36114000
- Quality Certificate - Lot No.31614000
- Quality Certificate - Lot No.X23047
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.120813-000
- Quality Certificate - Lot No.110805-000
- Quality Certificate - Lot No.090729-000