Corning® 96 1D/2D Bar Coded Storage Tubes, 1.3 mL, With Screw Caps, Bagged, 96/Pack, 10 Packs/Case, 960 Tubes/Case
Product Number8502
A System Solution for Automated Sample Management
The 1D/2D storage line offers a superior storage solution designed to provide maximum identification.
- Temperature-resistant polypropylene storage tubes withstand a temperatures range from -196°C to +121°C
- Maximum identification – Synchronized 2D and linear bar code along with marking spot
- Maximum information – 14 x 14 dot 2D bar code
- Bar code stability – Laser-etched for permanent identification
- Compound compatibility – Universal inert polypropylene construction throughout
- Nonsterile
Added to Your Shopping Cart
You might also be interested in
Corning® Thermoplastic Elastomer (TPE) 96 Storage Tube Septum Cap, Bulk Pack, 96/Pack, 100 Packs/Case, 9600 Caps/Case
Corning® 96 Storage Tube Screw Cap, Thermoplastic Elastomer (TPE), Bulk Pack, 96/Pack, 50 Packs/Case, 4800 Caps/Case
Details
| Product Number | 8502 |
| Qty./Pk | 96 / Pk |
| Qty./Cs | 960 / Cs |
| Brand | Corning® |
| Graduations | No |
| Feature | 1D/2D Bar Code |
| Sterile | No |
| Rack | Yes |
Specifications Documents