Corning® 96 1D/2D Bar Coded Storage Tubes, 1.3 mL, With Screw Caps, Racked, 96/Rack, 10 Racks/Case, 960 Tubes/Case
Product Number8503

A System Solution for Automated Sample Management
The 1D/2D storage line offers a superior storage solution designed to provide maximum identification.
- Temperature-resistant polypropylene storage tubes withstand a temperatures range from -100°C to +110°C.
- Maximum identification – Synchronized 2D and linear bar code along with marking spot.
- Maximum information – 14 x 14 dot 2D bar code.
- Bar code stability – Laser-etched for permanent identification.
- Compound compatibility – Universal inert polypropylene construction throughout.
- Nonsterile.
Added to Your Shopping Cart
You might also be interested in
Corning® Thermoplastic Elastomer (TPE) 96 Storage Tube Septum Cap, Bulk Pack, 96/Pack, 100 Packs/Case, 9600 Caps/Case
Corning® 96 Storage Tube Screw Cap, Thermoplastic Elastomer (TPE), Bulk Pack, 96/Pack, 50 Packs/Case, 4800 Caps/Case
Details
Product Number | 8503 |
数量/包 | 96 /包 |
数量/箱 | 960 /箱 |
品牌 | Corning® |
刻度 | 没有 |
特性 | 1D/2D条码 |
无菌 | 否 |
管架 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10822001
- Quality Certificate - Lot No.10721001
- Quality Certificate - Lot No.29618001
- Quality Certificate - Lot No.22218001
- Quality Certificate - Lot No.21918001
- Quality Certificate - Lot No.03718001
- Quality Certificate - Lot No.32717001
- Quality Certificate - Lot No.19117001
- Quality Certificate - Lot No.18817001
- Quality Certificate - Lot No.03817001
- Quality Certificate - Lot No.01717001
- Quality Certificate - Lot No.28116001
- Quality Certificate - Lot No.10516001
- Quality Certificate - Lot No.34914001
- Quality Certificate - Lot No.34214001
- Quality Certificate - Lot No.33914001
- Quality Certificate - Lot No.32414001
- Quality Certificate - Lot No.29314001
- Quality Certificate - Lot No.28814001
- Quality Certificate - Lot No.27414001
- Quality Certificate - Lot No.25414001
- Quality Certificate - Lot No.24114001
- Quality Certificate - Lot No.23914001
- Quality Certificate - Lot No.09214001
- Quality Certificate - Lot No.06914001
- Quality Certificate - Lot No.03814001
- Quality Certificate - Lot No.01014001
- Quality Certificate - Lot No.00814001
- Quality Certificate - Lot No.22113001
- Quality Certificate - Lot No.34512001