Falcon® 16 mL Round Bottom Polystyrene Test Tube, with Screw Cap, Sterile, 125/Pack, 1000/Case
Product Number352025
Falcon® 16x125mm, 16 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes come with screw caps and are sold 125 per pack and 1,000 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$432.49 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 352025 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Black |
| Graduations | No |
| Capacity | 16 mL |
| Sterile | Yes |
| O.D. | 16 mm |
| Product Material | Polystyrene |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19826029
- Quality Certificate - Lot No.14826026
- Quality Certificate - Lot No.34825002
- Quality Certificate - Lot No.34625011
- Quality Certificate - Lot No.29525015
- Quality Certificate - Lot No.29425016
- Quality Certificate - Lot No.29325043
- Quality Certificate - Lot No.27025019
- Quality Certificate - Lot No.26925011
- Quality Certificate - Lot No.26525065
- Quality Certificate - Lot No.24125025
- Quality Certificate - Lot No.21225008
- Quality Certificate - Lot No.09025026
- Quality Certificate - Lot No.07625064
- Quality Certificate - Lot No.06925077
- Quality Certificate - Lot No.06025089
- Quality Certificate - Lot No.04425008
- Quality Certificate - Lot No.16824017
- Quality Certificate - Lot No.07224056
- Quality Certificate - Lot No.04924006
- Quality Certificate - Lot No.03724097
- Quality Certificate - Lot No.03524052
- Quality Certificate - Lot No.01924028
- Quality Certificate - Lot No.31023042
- Quality Certificate - Lot No.29723012
- Quality Certificate - Lot No.23723009
- Quality Certificate - Lot No.22123037
- Quality Certificate - Lot No.18923044
- Quality Certificate - Lot No.17123026
- Quality Certificate - Lot No.16323038