Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 14 mL Round Bottom PP Test Tube, with Snap Cap, Sterile, Individually Wrapped, 500/Case
Product Number352006
Falcon® 17x100mm, 14 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. Each tube features printed blue graduations and a white writing patch. These sterile tubes are individually packaged and come with dual-position polyethylene snap caps, which offer both vented and fully closed positions. Packed 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$189.47 per case
Less than 10 in Stock
| Product Number | 352006 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Style | Snap cap |
| Cap Color | Natural |
| Graduations | Yes |
| Capacity | 14 mL |
| Sterile | Yes |
| O.D. | 17 mm |
| Product Material | Polypropylene |
| Application | Diagnostics |
- Quality Certificate - Lot No.25226028
- Quality Certificate - Lot No.20126123
- Quality Certificate - Lot No.10226015
- Quality Certificate - Lot No.33525056
- Quality Certificate - Lot No.16025254
- Quality Certificate - Lot No.16025253
- Quality Certificate - Lot No.01525539
- Quality Certificate - Lot No.12424053
- Quality Certificate - Lot No.07324019
- Quality Certificate - Lot No.23023019
- Quality Certificate - Lot No.20623075
- Quality Certificate - Lot No.13223024
- Quality Certificate - Lot No.13123031
- Quality Certificate - Lot No.12723010
- Quality Certificate - Lot No.12423018
- Quality Certificate - Lot No.12323016
- Quality Certificate - Lot No.12223009
- Quality Certificate - Lot No.01723037
- Quality Certificate - Lot No.01323040
- Quality Certificate - Lot No.01223068
- Quality Certificate - Lot No.01023065
- Quality Certificate - Lot No.00423020
- Quality Certificate - Lot No.31020023
- Quality Certificate - Lot No.20920027
- Quality Certificate - Lot No.12520066
- Quality Certificate - Lot No.12020024
- Quality Certificate - Lot No.05120027
- Quality Certificate - Lot No.05120026
- Quality Certificate - Lot No.05120025
- Quality Certificate - Lot No.15519019