Corning® 250 mL Square PET Storage Bottles with 45 mm Caps
Product Number431531
New square polyethylene terephthalate (PET) storage bottles are easier to handle, require less space (13-20%) on the shelf and are ideal for mixing, sampling and storage. PET resin is lightweight, break-resistant and transparent as glass. Bottles use a linerless, one-piece orange GL45 threaded HDPE plug seal cap.
Features:
- Good for storage of media, buffers and other aqueous solutions
- Large 37mm opening provides easier access for liquid transfer
- Screened white enamel graduations are easier to read than molded graduations
- Sterilized to SAL 10⁻⁶
- Large white marking spot for easier identification and easy opening linear tear packaging
- Individually packaged bottles are sterilized by gamma radiation and are nonpyrogenic
$187.71 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431531 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Bottle Shape | Square |
| Packaging | Individually wrapped |
| Cap Color | Orange |
| Thread Finish | 45 |
| Neck I.D. | 37 mm |
| Graduation Interval | 25 mL |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Sterile | Yes |
| Graduation Range | 50 - 250 mL |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18826014
- Quality Certificate - Lot No.17926013
- Quality Certificate - Lot No.17526012
- Quality Certificate - Lot No.16726011
- Quality Certificate - Lot No.16626010
- Quality Certificate - Lot No.12526009
- Quality Certificate - Lot No.11926008
- Quality Certificate - Lot No.10326007
- Quality Certificate - Lot No.10226006
- Quality Certificate - Lot No.08226005
- Quality Certificate - Lot No.08026004
- Quality Certificate - Lot No.02626003
- Quality Certificate - Lot No.01826002
- Quality Certificate - Lot No.00626001
- Quality Certificate - Lot No.35125018
- Quality Certificate - Lot No.33025017
- Quality Certificate - Lot No.31525016
- Quality Certificate - Lot No.28725015
- Quality Certificate - Lot No.25925014
- Quality Certificate - Lot No.22625013
- Quality Certificate - Lot No.22525012
- Quality Certificate - Lot No.22425011
- Quality Certificate - Lot No.20925010
- Quality Certificate - Lot No.19125009
- Quality Certificate - Lot No.18425008
- Quality Certificate - Lot No.15525007
- Quality Certificate - Lot No.12825006
- Quality Certificate - Lot No.12725005
- Quality Certificate - Lot No.09225004
- Quality Certificate - Lot No.09125003