Corning® Storage Bottle, 30mL with 18mm HDPE Screw Cap, PET, Sterile, Bulk, 12/Tray, 120/Case
Product Number431729
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic.
- Leakproof, tamper-evident 31.7mm HDPE screw cap
- Molded graduations for accurate measurements
- USP class VI compliant bottles are validated noncytoxic and nonhemolytic
$317.08 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431729 |
| Qty./Cs | 120 / Cs |
| Brand | Corning® |
| Packaging Format | 12 Bottles/Tray |
| Capacity | 30 mL |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Cap Color | Natural |
| Graduation Interval | 10 mL |
| Height | 61 mm (approx.) |
| Cross Section | 38mm (approx) |
| Sterile | Yes |
| Graduation Range | 10 - 30 mL |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.978981
- Quality Certificate - Lot No.961188
- Quality Certificate - Lot No.934755
- Quality Certificate - Lot No.932922
- Quality Certificate - Lot No.924416
- Quality Certificate - Lot No.923283
- Quality Certificate - Lot No.892781
- Quality Certificate - Lot No.844590
- Quality Certificate - Lot No.843857
- Quality Certificate - Lot No.829353
- Quality Certificate - Lot No.822168
- Quality Certificate - Lot No.812681
- Quality Certificate - Lot No.810806
- Quality Certificate - Lot No.802555
- Quality Certificate - Lot No.796167
- Quality Certificate - Lot No.794565
- Quality Certificate - Lot No.780448
- Quality Certificate - Lot No.745464
- Quality Certificate - Lot No.740562
- Quality Certificate - Lot No.738368
- Quality Certificate - Lot No.707482
- Quality Certificate - Lot No.701312
- Quality Certificate - Lot No.662339
- Quality Certificate - Lot No.644964
- Quality Certificate - Lot No.629207
- Quality Certificate - Lot No.574301
- Quality Certificate - Lot No.513481
- Quality Certificate - Lot No.467209