Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Storage Bottle 60mL, 18mm HDPE Screw Cap, PET, Sterile, Bulk, 12/Tray, 96/Case
Product Number431730
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic.
- Leakproof, tamper-evident 18mm HDPE screw cap
- Molded graduations for accurate measurements
- USP class VI compliant bottles are validated noncytoxic and nonhemolytic
$333.41 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431730 |
| Qty./Cs | 96 / Cs |
| Brand | Corning® |
| Packaging Format | 12 Bottles/Tray |
| Capacity | 60 mL |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Cap Color | Natural |
| Graduation Interval | 10 mL |
| Height | 81 mm (approx.) |
| Cross Section | 40mm (approx) |
| Sterile | Yes |
| Graduation Range | 10 - 60 mL |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.965010
- Quality Certificate - Lot No.962615
- Quality Certificate - Lot No.936543
- Quality Certificate - Lot No.936542
- Quality Certificate - Lot No.932923
- Quality Certificate - Lot No.923284
- Quality Certificate - Lot No.907953
- Quality Certificate - Lot No.866281
- Quality Certificate - Lot No.865582
- Quality Certificate - Lot No.865581
- Quality Certificate - Lot No.858617
- Quality Certificate - Lot No.858066
- Quality Certificate - Lot No.834426
- Quality Certificate - Lot No.833714
- Quality Certificate - Lot No.822169
- Quality Certificate - Lot No.813762
- Quality Certificate - Lot No.811881
- Quality Certificate - Lot No.802940
- Quality Certificate - Lot No.796208
- Quality Certificate - Lot No.794997
- Quality Certificate - Lot No.751817
- Quality Certificate - Lot No.750252
- Quality Certificate - Lot No.744763
- Quality Certificate - Lot No.738369
- Quality Certificate - Lot No.707483
- Quality Certificate - Lot No.702570
- Quality Certificate - Lot No.656419
- Quality Certificate - Lot No.637413
- Quality Certificate - Lot No.629206