Corning® PET Bottle, 125 mL, Graduated, 31 mm Screw Cap validated against IATA, Sterile, Triple-bagged, Pre-assembled, 24/Tray, 96/Case
Product Number432231
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient outer bags closed with a tied band and one shrink-wrapped tray to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
- Leakproof performance validated against IATA standards, 31.7mm HDPE screw cap
- Molded graduations for accurate measurements
- USP class VI compliant bottles are validated non-cytotoxic and nonhemolytic
Added to Your Shopping Cart
Details
Product Number | 432231 |
Qty./Pk | 24 / Pk |
Qty./Cs | 96 / Cs |
Brand | Corning® |
Capacity | 125 mL |
Cap Style | Leakproof Cap |
Cap Color | Natural |
Sterile | Yes |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30424002
- Quality Certificate - Lot No.12324001
- Quality Certificate - Lot No.899412
- Quality Certificate - Lot No.843678
- Quality Certificate - Lot No.841134
- Quality Certificate - Lot No.841133
- Quality Certificate - Lot No.841132
- Quality Certificate - Lot No.831551
- Quality Certificate - Lot No.831550
- Quality Certificate - Lot No.831059
- Quality Certificate - Lot No.820400
- Quality Certificate - Lot No.820399
- Quality Certificate - Lot No.820393