text.skipToContent text.skipToNavigation

Corning® PET Bottle, 250 mL, Graduated, 31 mm Screw Cap validated against IATA, Sterile, Triple-bagged, Pre-assembled, 24/Tray, 72/Case

Product Number432232

E-mail

Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.

Features:

  • Packaged in two convenient outer bags closed with a tied band and one shrink-wrapped tray to assure cleanliness
  • Break-resistant bottles are an ergonomic and easy to handle alternative to glass
  • Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
  • Leakproof performance validated against IATA standards, 31.7mm HDPE screw cap
  • Molded graduations for accurate measurements
  • USP class VI compliant bottles are validated non-cytotoxic and nonhemolytic


Contact Customer Service
Server Error Page | Life Sciences China Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: b14b0ea9-e9b3-4e26-b26f-ac7e015f7c7a

Details
Product Number   432232
Qty./Pk   24 / Pk  
Qty./Cs   72 / Cs  
Brand   Corning®  
Capacity   250 mL  
Cap Style   Leakproof Cap  
Cap Diameter   31.7 mm  
Cap Color   Natural  
Neck I.D.   31.7 mm  
Sterile   Yes  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents