Treated for optimal cell attachment
- One piece seamless construction
- All bottles have printed lot numbers to aid in product traceability
- Sterile
- Nonpyrogenic
- Ribbed design provides twice the surface area with the same exterior dimensions
Treated for optimal cell attachment
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 430852 | Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 2 per Bag, 40 per Case | 2 / Pk | 40 / Cs | Corning® | $832.65 | per case | |
| 430853 | Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 5 per Bag, 40 per Case | 5 / Pk | 40 / Cs | Corning® | $832.65 | per case | |
| 431134 | Corning® CellBIND® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 20 per Bag, 20 per Case | 20 / Pk | 20 / Cs | Corning® | $1,003.41 | per case | |
| 431135 | Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 20 per Bag, 20 per Case | 20 / Pk | 20 / Cs | Corning® | $525.03 | per case |