Axygen® 60 µm CyclerSeal Sealing Film for Storage and PCR Application, Nonsterile
Product NumberPCR-TS
This is the suggested replacement for 6524.
Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.
- Exceptional seal across entire plate safeguards samples during transport or storage
- When used with Axygen's compression mat, this polypropylene film eliminates well to well contamination and cross-over in PCR application
$389.34 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | PCR-TS |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Axygen® |
| Plate Format | Sealing films |
| Sterile | No |
| Thickness | 60 µm |
| Packaging Format | 100 Films/Pk, 5 Packs/Cs |
| Application | Diagnostics |
Specifications Documents