text.skipToContent text.skipToNavigation

Axygen® Sealing Films

E-mail

Axygen microplate sealing films are designed for applications ranging from PCR and Real-time PCR to storage. They can be used in a wide range of temperatures making them suitable for nearly any application.

Breathable

  • Allows effective gas exchange for cellular and bacterial cultivation, while reducing contamination
  • Seals polypropylene and polystyrene culture microplates, 96-well microplates, 384-well microplates, and other assay microplates

UltraClear, pressure-sensitive

  • Seals 96-well and 384-well PCR microplates
  • Film clarity allows optical analysis during Real-time PCR.
  • Pressure-sensitive adhesive; no tacky residues that can interfere with optical analysis

Aluminum

  • Uniformly applied adhesive provides a tight seal on multiwell microplates under a wide range of temperature conditions and reagents.
  • Seals during thermal cycling process when used in conjunction with Axygen compression mats
  • Ideal for light-sensitive samples

CyclerSeal

  • Tight seal across entire plate safeguards sample during transport or storage
  • Reduces well-to-well contamination and cross-over in PCR applications when used with Axygen compression mats

AxySeal

  • Polyester-based with uniformly applied acrylic adhesive reduces the edge effect in sensitive ELISA assays
  • Suitable for use on tissue culture microplates, short-term storage and incubation, transport, and containment of biohazardous solutions


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
BF-400 Axygen® 透气封板膜,适用于组织培养、深孔板、96孔微孔板,非灭菌   100 /包     1000 /箱     Axygen®   N/A per case
BF-400-S Axygen® 透气封板膜,适用于组织培养、深孔板、96孔微孔板,无菌   50 /包     500 /箱     Axygen®   N/A per case
PCR-AS-200 Axygen® PCR 35 µm铝制封板膜,适用于一般密封,非灭菌   100 /包     500 /箱     Axygen®   N/A per case
PCR-AS-600 Axygen® PCR 50 µm铝制封板膜,适用于一般密封,非灭菌   100 /包     500 /箱     Axygen®   N/A per case
PCR-SP Axygen® 80 µm AxySeal封板膜,适用于组织培养、短期储存和运输,非灭菌   100 /包     500 /箱     Axygen®   N/A per case
PCR-SP-S Axygen® 80 µm AxySeal封板膜,适用于组织培养、短期储存和运输,无菌   100 /包     500 /箱     Axygen®   N/A per case
PCR-TS Axygen® 60 µm CyclerSeal Sealing Film for Storage and PCR Application, Nonsterile €338.56 per case
UC-500 Axygen® 70 µm Ultra Clear Pressure Sensitive Sealing Film for Real Time PCR, Nonsterile €1,820.93 per case