text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD and Thermowell PCR Tubes

E-mail

Individual PCR tubes are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer. Tubes are RNase-/DNase-free, are autoclavable at 121°C, and withstand centrifugation to 10,000 x g.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3744 Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Flat Cap, Assorted Colors   500 / Pk     1000 / Cs     Corning®   $152.58 per case
3745 Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Flat Cap, Clear   500 / Pk     1000 / Cs     Corning®   $152.58 per case
3746 Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Domed Cap, Assorted Colors   500 / Pk     1000 / Cs     Corning®   $152.58 per case
3747 Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Domed Cap, Clear   500 / Pk     1000 / Cs     Corning®   132,68 € per case
3749 Corning® Thermowell® GOLD 0.5 mL Polypropylene PCR Tubes with Flat Cap, Assorted Colors   500 / Pk     1000 / Cs     Corning®   102,29 € per case
3750 Corning® Thermowell® GOLD 0.5 mL Polypropylene PCR Tubes with Flat Cap, Clear   500 / Pk     1000 / Cs     Corning®   102,29 € per case
6530 Corning® 0.5 mL Polypropylene PCR Tubes with Attached Flat Cap   250 / Pk     1000 / Cs     Corning®   95,18 € per case
6531 Corning® 0.2 mL Polypropylene PCR Tubes with Attached Dome Cap   96 / Pk     960 / Cs     Corning®   $220.94 per case
6571 Corning® 0.2 mL Polypropylene PCR Tubes with Attached Flat Cap   96 / Pk     960 / Cs     Corning®   197,96 € per case