Individual PCR tubes are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer. Tubes are RNase-/DNase-free, are autoclavable at 121°C, and withstand centrifugation to 10,000 x g.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Individual PCR tubes are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer. Tubes are RNase-/DNase-free, are autoclavable at 121°C, and withstand centrifugation to 10,000 x g.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
|---|---|---|---|---|---|---|---|
| 3744 | Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Flat Cap, Assorted Colors | 500 / Pk | 1000 / Cs | Corning® | N/A | per case | |
| 3745 | Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Flat Cap, Clear | 500 / Pk | 1000 / Cs | Corning® | N/A | per case | |
| 3746 | Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Domed Cap, Assorted Colors | 500 / Pk | 1000 / Cs | Corning® | N/A | per case | |
| 3747 | Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Domed Cap, Clear | 500 / Pk | 1000 / Cs | Corning® | N/A | per case | |
| 3749 | Corning® Thermowell® GOLD 0.5 mL Polypropylene PCR Tubes with Flat Cap, Assorted Colors | 500 / Pk | 1000 / Cs | Corning® | N/A | per case | |
| 3750 | Corning® Thermowell® GOLD 0.5 mL Polypropylene PCR Tubes with Flat Cap, Clear | 500 / Pk | 1000 / Cs | Corning® | N/A | per case | |
| 6530 | Corning® 0.5 mL Polypropylene PCR Tubes with Attached Flat Cap | 250 / Pk | 1000 / Cs | Corning® | N/A | per case | |
| 6531 | Corning® 0.2 mL Polypropylene PCR Tubes with Attached Dome Cap | 96 / Pk | 960 / Cs | Corning® | N/A | per case | |
| 6571 | Corning® 0.2 mL Polypropylene PCR Tubes with Attached Flat Cap | 96 / Pk | 960 / Cs | Corning® | N/A | per case |