text.skipToContent text.skipToNavigation

Corning® Collection Bags

E-mail

Corning collection bags are available in 2D hanging configurations with multiple bag volumes and connector configurations.

Choose your specification

薄膜类型
Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
91-200-01 Corning® Collection Container 1L, EVA Film   1 /包     15 /箱     Corning®   per case
91-200-02 Corning® Collection Container 2L, EVA Film per case
91-200-05 Corning® Collection Container 5L, EVA Film   1 /包     25 /箱     Corning®   per case
91-200-10 Corning® Collection Container 10L, EVA Film per case
91-200-20 Corning® Collection Container 20L, EVA Film   1 /包     15 /箱     Corning®   per case
91-200-36 Corning® Collection Container 10L, EVA Film per case
91-200-39 Corning® Collection Container 20L, EVA Film   1 /包     15 /箱     Corning®   per case
91-200-41 Corning® Collection Container 500 mL, EVA Film   1 /包     15 /箱     Corning®   per case
91-200-42 Corning® Collection Container 1L, EVA Film   1 /包     15 /箱     Corning®   per case
91-200-43 Corning® Collection Container 5L, EVA Film   1 /包     15 /箱     Corning®   per case
91-200-45 Corning® Collection Container 10L, EVA Film   1 /包     15 /箱     Corning®   per case
91-200-47 Corning® Collection Container 20L, EVA Film   1 /包     15 /箱     Corning®   per case
91-200-48 Corning® Collection Container 50L, EVA Film   1 /包     15 /箱     Corning®   per case