- Rated to 12,000 RCF
- Printed graduations and writing area for sample identification
- Screw caps can be closed with one hand.
- Sterile options are also available.
- RNase-/DNase-free
- Nonpyrogenic
- Sterility assurance level: 10-6
产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
---|---|---|---|---|---|---|---|
SCT-15ML-25-S | Axygen® 15 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, Sterile, 25/Sleeve, 500/Case | 25 / Pk | 500 / Cs | Axygen® | N/A | per case | |
SCT-15ML-500 | Axygen® 15 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,大包装,50/包,500/箱 | N/A | per case | ||||
SCT-15ML-R-S | Axygen® 15 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,架装,无菌,50/管架,500/箱 | 50 / Pk | 500 / Cs | Axygen® | N/A | per case | |
SCT-50ML-25-S | Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, Sterile, 25/Sleeve, 500/Case | 25 / Pk | 500 / Cs | Axygen® | N/A | per case | |
SCT-50ML-500 | Axygen® 50 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,大包装,50/包,500/箱 | N/A | per case | ||||
SCT-50ML-R-S | Axygen® 50 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,架装,无菌,25/管架,500/箱 | N/A | per case |