text.skipToContent text.skipToNavigation

Axygen® Conical Centrifuge Tubes

E-mail

  • Rated to 12,000 RCF
  • Printed graduations and writing area for sample identification
  • Screw caps can be closed with one hand.
  • Sterile options are also available.
  • RNase-/DNase-free
  • Nonpyrogenic
  • Sterility assurance level: 10-6

Choose your specification

Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
SCT-15ML-25-S Axygen® 15 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,大包装,无菌,25/包,500/箱   25 /包     500 /箱     Axygen®   per case
SCT-15ML-500 Axygen® 15 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,大包装,50/包,500/箱   50 /包     500 /箱     Axygen®   per case
SCT-15ML-R-S Axygen® 15 mL聚丙烯 (PP) 离心管,锥形底,带螺旋盖,架装,无菌,50/管架,500/箱   50 /包     500 /箱     Axygen®   per case
SCT-50ML-25-S Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, Sterile, 25/Sleeve, 500/Case per case
SCT-50ML-500 Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, 50/Sleeve, 500/Case per case
SCT-50ML-R-S Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Racked, Sterile, 25/Rack, 500/Case per case