text.skipToContent text.skipToNavigation

Corning® Matrigel® Matrix

E-mail

Corning extracellular matrices (ECMs) enable researchers to mimic in vivo environments for 2D and 3D cell culture applications.

Corning Matrigel matrix is a solubilized basement membrane preparation extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix proteins, including Laminin (a major component), Collagen IV, heparan sulfate proteoglycans, entactin/nidogen, and a number of growth factors.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
354230 Corning® Matrigel® Growth Factor Reduced (GFR) Basement Membrane Matrix, LDEV-free, 10 mL   1 / Pk     1 / Cs     Corning®   N/A per each
354234 Corning® Matrigel® Basement Membrane Matrix, LDEV-free, 10 mL   1 / Pk     1 / Cs     Corning®   N/A per each
354248 Corning® Matrigel® Basement Membrane Matrix High Concentration (HC), LDEV-free, 10 mL   1 / Pk     1 / Cs     Corning®   N/A per each
354262 Corning® Matrigel® Matrix High Concentration (HC), Phenol-Red Free, LDEV-free, 10 mL   1 / Pk     1 / Cs     Corning®   N/A per each
354263 Corning® Matrigel® Matrix High Concentration (HC), Growth Factor Reduced (GFR) *LDEV-free, 10 mL   1 / Pk     1 / Cs     Corning®   N/A per each
354277 Corning® Matrigel® hESC-Qualified Matrix, LDEV-free, 5 mL   1 / Pk     1 / Cs     Corning®   N/A per each
356230 Corning® マトリゲル基底膜マトリックス グロースファクター リデュースト 5 mL N/A per each
356231 Corning® マトリゲル基底膜マトリックス グロースファクター リデュースト フェノールレッドフリー 10 mL N/A per each
356234 Corning® マトリゲル基底膜マトリックス 5 mL N/A per each
356237 Corning® マトリゲル基底膜マトリックス フェノールレッドフリー 10 mL N/A per each
356252 Corning® Matrigel® Growth Factor Reduced (GFR) Basement Membrane Matrix, LDEV-free, 50 mL, 1/Pack 5/Case   1 / Pk     5 / Cs     Corning®   N/A per each
Contact Customer Service
356255 Corning® Matrigel® Matrix for Organoid Culture, Phenol Red-free, LDEV-free, 10 mL   1 / Pk     1 / Ea     Corning®   N/A per each
Contact Customer Service
6000025301 Corning® Matrigel® Growth Factor Reduced (GFR) Basement Membrane Matrix, Phenol Red-free, LDEV-free, 5 mL   1 / Pk     1 / Ea     Corning®   N/A per each
Contact Customer Service