- White or ivory Polypropylene (PP)
- Break-resistant
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
---|---|---|---|---|---|---|
PR1000-02 | Corning® Gosselin™ Pot, 1070 mL, White PP, White Screw Cap with Seal, Assembled, 70/Case | 70 / Pk | 70 / Cs | Corning® | per case | |
PR1050-01 | Corning® Gosselin™ Pot, 1 L, White PP, White Screw Cap with Seal, Assembled, 80/Case | per case | ||||
PR500-02 | Corning® Gosselin™ Pot, 500 mL, White PP, White Screw Cap with Seal, Assembled, Sterile, 160/Case | 160 / Pk | 160 / Cs | Corning® | per case | |
PR800-01 | Corning® Gosselin™ Pot, 775 mL, White PP, White Screw Cap with Seal, Assembled, 100/Case | 1 / Pk | 100 / Cs | Corning® | per case | |
PV125-01 | Corning® Gosselin™ Pot, 125 mL, White PP, White Screw Cap, Assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | per case | |
PV30-01 | Corning® Gosselin™ Pot, 30 mL, White PP, White Screw Cap, Assembled, 500/Case | 500 / Pk | 500 / Cs | Corning® | per case | |
PV500-01 | Corning® Gosselin™ Pot, 500 mL, White PP, White Screw Cap, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | per case | |
PV60-24 | Corning® Gosselin™ Pot, 60 mL, PS, Ivory Screw Cap, Assembled, 500/Case | 500 / Pk | 500 / Cs | Corning® | per case | |
PV75-01 | Corning® Gosselin™ Pot, 75 mL, White PP, White Screw Cap, Assembled, 400/Case | 400 / Pk | 400 / Cs | Corning® | per case |