text.skipToContent text.skipToNavigation

Corning® CoolRack® 加高热传导模块

E-mail

Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
432040 Corning® CoolRack XT M24,可放24支1.5或2 mL微量离心管   1 /包     1 /箱     Corning®   per case
432060 Corning® CoolRack XT 5mL,可放12支5mL微量离心管   1 /包     1 /箱     Corning®   per case
432061 Corning® CoolRack 15mL, Holds 9 x 15mL Conical Centrifuge Tubes per case
432062 Corning® CoolRack 50 mL, Holds 4 x 50 mL Conical Centrifuge Tubes per case
432063 Corning® CoolRack 250 mL, Holds 1 x 250 mL Conical Centrifuge Tubes per case
432064 Corning® CoolRack 250 mL, Holds 1 x 250 mL Easy Grip Storage Bottle per case
432068 Corning® CoolRack L,轻质绝缘模块,可放12支15mL离心管   1 /包     1 /箱     Corning®   per case