text.skipToContent text.skipToNavigation

PYREX® Beakers, Low Form, Double Scale, Graduated

E-mail

Beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, the 250 through 4000 mL beakers have a double graduated metric scale to indicate approximate content. All sizes have an extra large marking spot. The 10 mL size is not graduated.

Choose your specification

Capacity
View Product


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
1000-1L PYREX® Griffin Low Form 1L Beaker, Double Scale, Graduated   6 / Pk     24 / Cs     PYREX®   per case