Corning® Gosselin™ Octagonal PET Bottle, 500 mL, Graduated, 31 mm Tamper-evident Cap, Sterile, Assembled, 12/Pack, 120/Case
Product NumberP500B-50
- Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
- Molded graduations
- Tamper-evident High-density Polyethylene (HDPE) cap
- Film-packed with or without tray in folded outer bag
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | P500B-50 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 120 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Neck Style | Narrow mouth |
| Top Style | Threaded |
| Cap Style | Screw Cap, Tamper Evident |
| Cap Material | High density polyethylene |
| Bottle Shape | Octagonal |
| Cap Color | Natural |
| Graduation Interval | 50 mL |
| Bottle Feature | Graduated ergonomic |
| Height | 170 mm |
| O.D. | 34.7 mm |
| Sterile | Yes |
| Graduation Range | 50 - 500 mL |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07226001
- Quality Certificate - Lot No.28925003
- Quality Certificate - Lot No.13425002
- Quality Certificate - Lot No.06525001
- Quality Certificate - Lot No.26724003
- Quality Certificate - Lot No.974502
- Quality Certificate - Lot No.973285
- Quality Certificate - Lot No.972683
- Quality Certificate - Lot No.972682
- Quality Certificate - Lot No.968684
- Quality Certificate - Lot No.968118
- Quality Certificate - Lot No.967587
- Quality Certificate - Lot No.963390
- Quality Certificate - Lot No.962880
- Quality Certificate - Lot No.961424
- Quality Certificate - Lot No.961423
- Quality Certificate - Lot No.939099
- Quality Certificate - Lot No.938585
- Quality Certificate - Lot No.938584
- Quality Certificate - Lot No.938576
- Quality Certificate - Lot No.938574
- Quality Certificate - Lot No.933140
- Quality Certificate - Lot No.930345
- Quality Certificate - Lot No.929989
- Quality Certificate - Lot No.928114
- Quality Certificate - Lot No.924975
- Quality Certificate - Lot No.923567
- Quality Certificate - Lot No.920888
- Quality Certificate - Lot No.916122
- Quality Certificate - Lot No.915961