Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap, Assembled, 68/Case
Product NumberLR1000-03
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | LR1000-03 |
| Qty./Pk | 68 / Pk |
| Qty./Cs | 68 / Cs |
| Brand | Corning® |
| Capacity | 2000 mL |
| Bottle Style | Storage |
| Neck Style | Wide |
| Top Style | Threaded |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Bottle Shape | Square |
| Cap Color | Red |
| Color | Natural |
| Bottle Feature | Graduated |
| Height | 230 mm (approx.) |
| Cross Section | 58mm (approx) |
| Sterile | No |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.980364
- Quality Certificate - Lot No.976213
- Quality Certificate - Lot No.972645
- Quality Certificate - Lot No.970331
- Quality Certificate - Lot No.969221
- Quality Certificate - Lot No.963348
- Quality Certificate - Lot No.962837
- Quality Certificate - Lot No.960358
- Quality Certificate - Lot No.935627
- Quality Certificate - Lot No.933106
- Quality Certificate - Lot No.931569
- Quality Certificate - Lot No.926971
- Quality Certificate - Lot No.924161
- Quality Certificate - Lot No.921895
- Quality Certificate - Lot No.918472
- Quality Certificate - Lot No.914265
- Quality Certificate - Lot No.907079
- Quality Certificate - Lot No.903516
- Quality Certificate - Lot No.901581
- Quality Certificate - Lot No.898237
- Quality Certificate - Lot No.897485
- Quality Certificate - Lot No.894671
- Quality Certificate - Lot No.893258
- Quality Certificate - Lot No.890282
- Quality Certificate - Lot No.886128
- Quality Certificate - Lot No.884027
- Quality Certificate - Lot No.881051
- Quality Certificate - Lot No.878979
- Quality Certificate - Lot No.876473
- Quality Certificate - Lot No.872305