Corning® PET Bottle, 125 mL, Graduated, IATA-Valdiated Screw Cap, Sterile, Pre-Assembled, 24/Tray
Product Number432331
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10-6 SAL and nonpyrogenic
- Leakproof screw cap is validated against IATA standards for air shipments
- Molded graduations for accurate measurements
- USP Class VI compliant bottles are validated noncytotoxic and nonhemolytic
Added to Your Shopping Cart
Details
| Product Number | 432331 |
| 数量/包 | 24 /包 |
| 数量/箱 | 48 /箱 |
| 品牌 | Corning® |
| 容量 | 125 mL |
| 瓶式样 | 储存 |
| 颈式样 | 窄口 |
| 顶部式样 | 螺旋盖 |
| 盖式样 | 螺旋盖 |
| 盖材料 | 高密度聚乙烯 |
| 底部形状 | 八边形 |
| 包装 | 包裹的托盘 |
| 盖直径 | 31.7 mm |
| 盖颜色 | 本色 |
| 颜色 | 透明 |
| 颈内径 | 31.7 mm |
| 刻度间隔 | 25 mL |
| 底部特性 | 带刻度 |
| 特性 | 一次性 |
| 高度 | 105 mm |
| 颈外径 | 34.7 mm |
| 无菌 | 是 |
| 刻度范围 | 25 - 125 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04126001
- Quality Certificate - Lot No.03725001
- Quality Certificate - Lot No.30524002
- Quality Certificate - Lot No.12424001
- Quality Certificate - Lot No.967364
- Quality Certificate - Lot No.965181
- Quality Certificate - Lot No.937094
- Quality Certificate - Lot No.840765
- Quality Certificate - Lot No.840764
- Quality Certificate - Lot No.840763
- Quality Certificate - Lot No.840762
- Quality Certificate - Lot No.838170
- Quality Certificate - Lot No.838169
- Quality Certificate - Lot No.838168
- Quality Certificate - Lot No.838167
- Quality Certificate - Lot No.838166
- Quality Certificate - Lot No.836757
- Quality Certificate - Lot No.836756
- Quality Certificate - Lot No.836755
- Quality Certificate - Lot No.836754
- Quality Certificate - Lot No.836753
- Quality Certificate - Lot No.836752
- Quality Certificate - Lot No.836033
- Quality Certificate - Lot No.836032
- Quality Certificate - Lot No.836031
- Quality Certificate - Lot No.836030
- Quality Certificate - Lot No.836029
- Quality Certificate - Lot No.831068
- Quality Certificate - Lot No.831067
- Quality Certificate - Lot No.822238