Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® PET Bottle, 500 mL, Graduated, Validated Against IATA Standards Screw Cap, Sterile, Pre-Assembled, 12/Tray
Product Number432333

(This is the suggested replacement for P500B-12 and P500B-31.)
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
- Leakproof screw cap is validated against IATA standards for air shipments
- Molded graduations for accurate measurements
- USP Class VI compliant bottles are validated noncytotoxic and nonhemolytic
$258.90 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 432333 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 500 mL |
Bottle Style | Storage |
Top Style | Screw cap |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Bottle Shape | Octagonal |
Packaging | Wrapped tray |
Cap Diameter | 31.7 mm |
Cap Color | Natural |
Color | Clear |
Neck I.D. | 31.7 mm |
Graduation Interval | 50 mL |
Bottle Feature | Graduated |
Feature | Disposable |
Height With Handle | 170 mm |
Neck O.D. | 34.7 mm |
Sterile | Yes |
Graduation Range | 50 - 500 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13825002
- Quality Certificate - Lot No.04825001
- Quality Certificate - Lot No.29924002
- Quality Certificate - Lot No.915189
- Quality Certificate - Lot No.901991
- Quality Certificate - Lot No.877987
- Quality Certificate - Lot No.877348
- Quality Certificate - Lot No.876944
- Quality Certificate - Lot No.848801
- Quality Certificate - Lot No.833129
- Quality Certificate - Lot No.833128
- Quality Certificate - Lot No.831099
- Quality Certificate - Lot No.831098
- Quality Certificate - Lot No.802943
- Quality Certificate - Lot No.800796
- Quality Certificate - Lot No.800795
- Quality Certificate - Lot No.800794
- Quality Certificate - Lot No.800793
- Quality Certificate - Lot No.795629
- Quality Certificate - Lot No.795026
- Quality Certificate - Lot No.793939
- Quality Certificate - Lot No.793938
- Quality Certificate - Lot No.793937
- Quality Certificate - Lot No.793936
- Quality Certificate - Lot No.748886
- Quality Certificate - Lot No.746473
- Quality Certificate - Lot No.725870
- Quality Certificate - Lot No.725869
- Quality Certificate - Lot No.718719
- Quality Certificate - Lot No.715656