- 抗裂聚对苯二甲酸乙二醇酯 (PET) 或高密度聚乙烯 (HDPE)
- 模制刻度
- 防漏防启封HDPE螺旋盖
- 含或不含硫代硫酸钠
- 可追溯性标签
- 大开口有助于最大限度降低污染风险
- 薄膜包装或独立袋装
| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | |
|---|---|---|---|---|---|---|
| FC1000-18 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, No Sodium Thiosulfate, 28 mm Blue Tamper-evident Cap, Sterile, 77/Case | 77 / Pk | 77 / Cs | Corning® | per case | |
| FC500-12 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 37 mm White Cap with Wad, Sterile, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case | |
| FC510-07 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case | |
| FC520-12 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case | |
| HFC1000-50 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 20 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 77/Case | 77 / Pk | 77 / Cs | Corning® | per case | |
| HFC1000-51 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 120 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 77/Case | 77 / Pk | 77 / Cs | Corning® | per case | |
| HFC1000-52 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 120 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 77/Case | 77 / Pk | 77 / Cs | Corning® | per case | |
| HFC1000-53 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 20 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 77/Case | 77 / Pk | 77 / Cs | Corning® | per case | |
| HFC500-01 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 37 mm Red Cap with Wad, Sterile, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case | |
| HFC510-01 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case | |
| HFC510-02 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case | |
| HFC510-03 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 1/Bag, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case | |
| HFC510-04 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 1/Bag, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case | |
| HFC520-01 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case | |
| HFC520-02 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case | |
| HFC520-06 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case | |
| HFC520-07 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 100/Case | 100 / Pk | 100 / Cs | Corning® | per case | |
| HFV250-01 | Corning® Gosselin™ Water Sampling Rectangular HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 20 mm Red Tamper-evident Cap, Sterile, 312/Case | 312 / Pk | 312 / Cs | Corning® | per case | |
| HFV250-02 | Corning® Gosselin™ Water Sampling Rectangular HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 20 mm Red Tamper-evident Cap, Sterile, 1/Bag, 200/Case | 200 / Pk | 200 / Cs | Corning® | per case | |
| HLC250-01 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 37 mm Red Cap with Wad, Sterile, 210/Case | 210 / Pk | 210 / Cs | Corning® | per case | |
| HLC250-02 | Corning® Gosselin™ Water Sampling Square HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 37 mm Red Cap with Wad, Sterile, 1/Bag, 182/Case | 182 / Pk | 182 / Cs | Corning® | per case | |
| HP250B-50 | Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case | 144 / Pk | 144 / Cs | Corning® | per case | |
| HP250B-51 | Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case | 144 / Pk | 144 / Cs | Corning® | per case | |
| HP250B-53 | Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 1/Bag, 150/Case | 150 / Pk | 150 / Cs | Corning® | per case | |
| HP250B-55 | Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 160 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case | 24 / Pk | 144 / Cs | Corning® | per case | |
| HP500B-50 | Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 120/Case | 120 / Pk | 120 / Cs | Corning® | per case | |
| HP500B-51 | Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 120/Case | 120 / Pk | 120 / Cs | Corning® | per case | |
| P1000B-51 | Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 1 L, Graduated, No Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 48/Case | 48 / Pk | 48 / Cs | Corning® | per case | |
| P250B-51 | Corning® Gosselin™ 取水样八角PET瓶,250 mL,带刻度,不含硫代硫酸钠,31 mm防启封盖,灭菌,12/包,144/箱 | per case | ||||
| P500B-51 | Corning® Gosselin™ 取水样八角PET瓶,500 mL,带刻度,不含硫代硫酸钠,31 mm防启封盖,灭菌,12/包,120/箱 | per case |