text.skipToContent text.skipToNavigation

Corning® Expanded Surface Polystyrene Roller Bottle

E-mail

Treated for optimal cell attachment

  • One piece seamless construction
  • All bottles have printed lot numbers to aid in product traceability
  • Sterile
  • Nonpyrogenic
  • Ribbed design provides twice the surface area with the same exterior dimensions


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
430852 Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 2 per Bag, 40 per Case   2 / Pk     40 / Cs     Corning®   £667.62 per case
430853 Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 5 per Bag, 40 per Case   5 / Pk     40 / Cs     Corning®   £667.62 per case
431134 Corning® CellBIND® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 20 per Bag, 20 per Case   20 / Pk     20 / Cs     Corning®   £812.43 per case
431135 Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Cap, 20 per Bag, 20 per Case   20 / Pk     20 / Cs     Corning®   €465.68 per case
431191 Corning® 1700cm² Expanded Surface Polystyrene Roller Bottle with Easy Grip Vent Cap, 20 per Bag, 20 per Case   20 / Pk     20 / Cs     Corning®   €533.96 per case