text.skipToContent text.skipToNavigation

Related Products for Hepatocyte Culture

E-mail

Corning Gentest cryopreserved animal hepatocytes allow researchers to study toxicological and pharmacokinetic properties of new chemical entities (NCEs) in vitro prior to expensive in vivo animal testing. Understanding species differences in metabolism is critical to selecting appropriate preclinical species for toxicity and pharmacokinetic studies. Corning Gentest animal cryohepatocytes are suitable for use in metabolic stability, metabolite profiling, and cytotoxicity studies.

  • Convenience – animal cryopreserved hepatocytes for rat, mouse, dog, and monkey are available as cryopreserved vialed suspension cells; just thaw and perform studies when needed
  • Full characterization – tested for high viability and phase I and II metabolic enzymes

Choose your specification

Contact Customer Service
View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
355056 Corning® Hepatocyte Culture Media Kit, 500 mL   1 / Pk     1 / Ea     Corning®   N/A per each
Contact Customer Service