text.skipToContent text.skipToNavigation

Corning® PureCoat™ Amine 96-well Black/Clear Flat Bottom Plate, 5/Pack, 50/Case

Product Number356717

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications.

  • 5/pack, 50/case
  • Store at room temperature — no special storage or handling required
  • Stable for at least 18 months from date of manufacture
  • Quality control tested using an appropriate cell line
  • Sterilized to SAL 10⁻⁶ by gamma irradiation
  • Non-cytotoxic and nonpyrogenic
  • Cultureware material is polystyrene suitable for cell culture


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


873,79 $ per case

Out of Stock

Details
Product Number   356717
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Surface Coating   Amine  
Specifications Documents