康宁细胞因子、生长因子和培养基系列可提供多种蛋白,促进相关细胞的增殖或分化。
- 具有高生物活性的管装高纯度生长因子
- 多种高纯度天然和重组淋巴因子
- 为所选培养基配制/添加强化培养添加剂
- 在成分更明确的减血清或无血清条件下扩增细胞
康宁还可提供多种其他培养基生长添加剂。有些产品仅适合特定细胞类型,如SMC4 (适用于iPSC) 和T细胞培养添加剂 (适用于T细胞),还有些产品可促进多种细胞增殖。对于ITS和康宁Nu-Serum™ 等产品则有助于降低血清用量。
康宁细胞因子、生长因子和培养基系列可提供多种蛋白,促进相关细胞的增殖或分化。
康宁还可提供多种其他培养基生长添加剂。有些产品仅适合特定细胞类型,如SMC4 (适用于iPSC) 和T细胞培养添加剂 (适用于T细胞),还有些产品可促进多种细胞增殖。对于ITS和康宁Nu-Serum™ 等产品则有助于降低血清用量。
| 产品编号 | 产品名称 | Shelf Life | 规格 | ||||
|---|---|---|---|---|---|---|---|
| 354006 | Corning® Endothelial Cell Growth Supplement (ECGS), 15mg, 1/Pack | >= 3 months from date of shipment at 2°C to 8°C (lyophilized) or = 1 month at -20°C (solubilized) | N/A | per each | |||
| 354115 | Corning® T-Cell Culture Supplement with ConA (IL-2 Culture Supplement), Rat, 100 mL, 1/Pack | >= 3 months from date of shipment at 2°C to 8°C | N/A | per each | |||
| 354123 | Corning® Bovine Pituitary Extract (BPE), 15 mg, 1/Pack | >= 3 months from date of shipment at 2°C to 8°C (lyophilized) | N/A | per each | |||
| 354350 | Corning® ITS Premix通用型培养添加剂,20 mL,1/包 | N/A | per each | ||||
| 354351 | Corning® ITS Premix通用型培养添加剂,5 mL,1/包 | N/A | per each | ||||
| 354352 | Corning® ITS+ Premix通用型培养添加剂,20 mL,1/包 | N/A | per each | ||||
| 355006 | Corning® MITO+ Serum Extender添加剂,5 mL,1/包 | N/A | per each | ||||
| 355100 | Corning® Nu-Serum™ 生长培养基添加剂,100 mL,1/包 | N/A | per each | ||||
| 355104 | Corning® Nu-Serum™ IV生长培养基添加剂,100 mL,1/包 | N/A | per each | ||||
| 355500 | Corning® Nu-Serum™ 生长培养基添加剂,500 mL,1/包 | N/A | per each | ||||
| 355504 | Corning® Nu-Serum™ IV生长培养基添加剂,500 mL,1/包 | N/A | per each | ||||
| 356006 | Corning® Endothelial Cell Growth Supplement (ECGS), 100 mg, 1/Pack | >= 3 months from date of shipment at 2°C to 8°C (lyophilized) or = 1 month at -20°C (solubilized) | N/A | per each |