The single and dual block configurations are used in the Corning LSE Digital Dry Bath Heaters.
The single and dual block configurations are used in the Corning LSE Digital Dry Bath Heaters.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 480116 | Corning® LSE™ Single Block, 48 x 0.2 mL PCR Tubes or 6 x 0.2 mL Strips | 1 / Pk | 1 / Cs | Corning® | $119.38 | per case | |
| 480117 | Corning® LSE™ Single Block, 20 x 2.0 mL Tubes | 1 / Pk | 1 / Cs | Corning® | $144.15 | per case | |
| 480118 | Corning® LSE™ Single Block, 24 x 0.5 mL Tubes | 1 / Pk | 1 / Cs | Corning® | $138.33 | per case | |
| 480119 | Corning® LSE™ Single Block, 24 x 1.5 mL Tubes | 1 / Pk | 1 / Cs | Corning® | $138.33 | per case | |
| 480121 | Corning® LSE™ Single Block, 20 x 10 mm Tubes | 1 / Pk | 1 / Cs | Corning® | $129.61 | per case | |
| 480122 | Corning® LSE™ Single Block, 20 x 12 mm Tubes | 1 / Pk | 1 / Cs | Corning® | $129.61 | per case | |
| 480123 | Corning® LSE™ Single Block, 20 x 13 mm Tubes | 1 / Pk | 1 / Cs | Corning® | $129.61 | per case | |
| 480124 | Corning® LSE™ Single Block, 12 x 15 mL Centrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | $138.33 | per case | |
| 480125 | Corning® LSE™ Single Block, 12 x 16 mm Tubes | 1 / Pk | 1 / Cs | Corning® | $138.33 | per case | |
| 480126 | Corning® LSE™ Single Block, 12 x 17 mm Tubes | 1 / Pk | 1 / Cs | Corning® | $129.61 | per case | |
| 480127 | Corning® LSE™ Single Block, 6 x 20 mm Tubes | 1 / Pk | 1 / Cs | Corning® | $129.61 | per case | |
| 480128 | Corning® LSE™ Single Block, 6 x 25 mm Tubes | 1 / Pk | 1 / Cs | Corning® | $129.61 | per case | |
| 480129 | Corning® LSE™ Single Block, 5 x 50 mL Centrifuge Tubes | 1 / Pk | 1 / Cs | Corning® | $138.33 | per case | |
| 480130 | Corning® LSE™ Single Block Only, 96-well PCR Microplate, Skirted or Nonskirted | 1 / Pk | 1 / Cs | Corning® | $318.90 | per case | |
| 480131 | Corning® LSE™ Dual Block Only, 96-well Multiple Plate or 4 Slides | 1 / Pk | 1 / Cs | Corning® | $311.62 | per case | |
| 480132 | Corning® LSE™ Dual Block Only, 96-well PCR Microplate, Skirted or Nonskirted | 1 / Pk | 1 / Cs | Corning® | $311.62 | per case | |
| 480133 | Corning® LSE™ Dual Block Only, 384-well PCR Microplate | 1 / Pk | 1 / Cs | Corning® | $333.47 | per case |