- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
FC1000-50 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 28 mm Red Tamper-evident Cap with Shaped Seal, Non-assembled, 77/Case | 77 / Pk | 77 / Cs | Corning® | N/A | per case | |
FC1000-51 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 28 mm White Tamper-evident Cap with Shaped Seal, Non-assembled, 77/Case | 77 / Pk | 77 / Cs | Corning® | N/A | per case | |
FC520-08 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 22 mm Red Tamper-evident Cap with Shaped Seal, Non-assembled, 100/Case | 100 / Pk | 100 / Cs | Corning® | N/A | per case | |
FCP100-01 | Corning® Gosselin™ Square HDPE Bottle, 100 mL, 20 mm Red Cap, Non-assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
FCP100-04 | Corning® Gosselin™ Square HDPE Bottle, 100 mL, 20 mm White Cap, Non-assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
FCP1000-04 | Corning® Gosselin™ Square HDPE Bottle, 1 L, 20 mm Red Cap, Non-assembled, 60/Case | 60 / Pk | 60 / Cs | Corning® | N/A | per case | |
FCP2000-04 | Corning® Gosselin™ Square HDPE Bottle, 2 L, 26 mm Red Cap, Non-assembled, 45/Case | 45 / Pk | 45 / Cs | Corning® | $264.63 | per case | |
FCP250-02 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, 20 mm Red Cap, Non-assembled, 194/Case | 194 / Pk | 194 / Cs | Corning® | N/A | per case | |
FCP250-05 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, 20 mm White Cap, Non-assembled, 194/Case | 194 / Pk | 194 / Cs | Corning® | N/A | per case | |
FCP500-02 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, 20 mm Red Cap, Non-assembled, 100/Case | 100 / Pk | 100 / Cs | Corning® | $212.08 | per case | |
FV250-09 | Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm Red Tamper-evident Cap with Seal, Non-assembled, 312/Case | 312 / Pk | 312 / Cs | Corning® | N/A | per case | |
FV250-10 | Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm White Tamper-evident Cap with Seal, Non-assembled, 312/Case | 312 / Pk | 312 / Cs | Corning® | N/A | per case | |
FV500-05 | Corning® Gosselin™ Rectangular HDPE Bottle, 500 mL, Graduated, 20 mm Red Tamper-evident Cap with Shaped Seal, Non-assembled, 170/Case | 170 / Pk | 170 / Cs | Corning® | $268.49 | per case | |
FV500-08 | Corning® Gosselin™ Rectangular HDPE Bottle, 500 mL, Graduated, 20 mm White Tamper-evident Cap with Shaped Seal, Non-assembled, 170/Case | 170 / Pk | 170 / Cs | Corning® | N/A | per case | |
LC1020-01 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 55 mm Red Tamper-evident Cap with Wad, Non-assembled, 85/Case | 85 / Pk | 85 / Cs | Corning® | N/A | per case | |
LC2020-01 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Tamper-evident Cap with Wad, Non-assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
LC220-01 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, 37 mm Red Cap with Wad, Non-assembled, 130/Case | 130 / Pk | 130 / Cs | Corning® | N/A | per case | |
LC520-01 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 55 mm Red Tamper-evident Cap with Wad, Non-assembled, 140/Case | 140 / Pk | 140 / Cs | Corning® | N/A | per case |