text.skipToContent text.skipToNavigation

Corning® Volumetric Flasks, PMP, Class A

E-mail

Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated ­graduation line. The product is manufactured to Class A tolerances as defined by ISO 1042. They are supplied with an imprinted lot number and certificate. These flasks may be autoclaved to 121°C without affecting the graduation tolerance. Recommended routine cleaning up to 60°C will preserve graduation markings. Height dimension is for flask only, without stopper.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5640P-250 Corning® 250 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 19/26 Tapered PP Stopper   1 / Pk     5 / Cs     Corning®   $221.03 per case