Axygen® 96-well 0.65 mL Polypropylene Cluster Tubes, Individual Tube Format, NS, w/o Rack, 960 Tubes/Pack, 4800 Tubes/Case
Product NumberMTS-06-C
Axygen® 0.6 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
$254.78 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | MTS-06-C |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31124000
- Quality Certificate - Lot No.31024000
- Quality Certificate - Lot No.30924000
- Quality Certificate - Lot No.30724000
- Quality Certificate - Lot No.30624000
- Quality Certificate - Lot No.30524000
- Quality Certificate - Lot No.30224000
- Quality Certificate - Lot No.29924000
- Quality Certificate - Lot No.29824000
- Quality Certificate - Lot No.24924000
- Quality Certificate - Lot No.24824000
- Quality Certificate - Lot No.24324000
- Quality Certificate - Lot No.24224000
- Quality Certificate - Lot No.24124000
- Quality Certificate - Lot No.23924000
- Quality Certificate - Lot No.23724000
- Quality Certificate - Lot No.23624000
- Quality Certificate - Lot No.23524000
- Quality Certificate - Lot No.23424000
- Quality Certificate - Lot No.23324000
- Quality Certificate - Lot No.23224000
- Quality Certificate - Lot No.22924000
- Quality Certificate - Lot No.22824000
- Quality Certificate - Lot No.22724000
- Quality Certificate - Lot No.22624000