text.skipToContent text.skipToNavigation

Falcon® Cell Culture Insert Companion Plates

E-mail

Falcon Cell Culture Insert Companion Plates have been specially designed for use with Falcon or Corning® BioCoat™ Cell Culture Inserts so evaporation and contamination due to improper lid fit is eliminated.

In the Feeding Position, pipet access is improved for fluid handling on the basolateral side. Reagents can be added quickly and consistently for timed experiments. Aspiration of media from the well is easier, reducing the risk of contamination.

In the Incubation Position, Falcon Cell Culture Inserts remain locked in position in their Falcon Companion Plate wells. Media will not wick up between the insert and well wall. The unique Falcon low-evaporation lid provides a tortuous air passage system that reduces evaporation and contamination.

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
353502 Falcon® セルカルチャーインサートコンパニオンプレート 6ウェル フタ付き, 滅菌済み, 個別包装, 50/ケース   1 / パック     50 / ケース     Falcon®   ¥28,400 per case
353503 Falcon® セルカルチャーインサートコンパニオンプレート 12ウェル フタ付き, 滅菌済み, 個別包装, 50/ケース。   1 / パック     50 / ケース     Falcon®   N/A per case
353504 Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case $226.61 per case
355467 Falcon® 6-well Deep Well PETG Plate, 1/Pack, 4/Case $102.53 per case