text.skipToContent text.skipToNavigation

PYREX® Narrow Mouth Erlenmeyer Flask with Baffles

E-mail

Heavy tooled rim for maximum durability. The same baffle design as found on our Delong flasks promotes optimal and consistent solution agitation when used with flask shakers.

仕様を選択してください。

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
4450-125 PYREX® 125 mL Narrow Mouth Erlenmeyer Flask with Baffles   6 / Pk     6 / Cs     PYREX®   per case
4450-1L PYREX® 1L Narrow Mouth Erlenmeyer Flask with Baffles   1 / Pk     1 / Cs     PYREX®   per case
4450-250 PYREX® 250 mL Narrow Mouth Erlenmeyer Flask with Baffles   6 / Pk     6 / Cs     PYREX®   per case
4450-500 PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with Baffles   6 / Pk     6 / Cs     PYREX®   per case