
PYREX® 1L Narrow Mouth Erlenmeyer Flask with Baffles
Product Number4450-1L

These 1L PYREX® Erlenmeyer flasks have heavy tooled rims for maximum durability. The same baffle design as found on PYREX® Delong flasks promotes optimal and consistent solution agitation when used with flask shakers. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks include a marking spot.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4450-1L |
パック入数 | 1 / パック |
ケース入数 | 1 / ケース |
ブランド | PYREX® |
容量 | 1000 mL |
トップスタイル | Tooled mouth |
ネック形状 | 狭口 |
ストッパースタイル | ストッパーなし |
特長 | リユーザブル |
ゴムストッパーNo. | 8.5 |
高さ | 220 mm (approx.) |
外径 | 130 mm (approx.) |
フラスコスタイル | 三角フラスコ |
滅菌 | No |
Specifications Documents