Corning® Low Volume 384-well Black Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
产品编号3821
- Round well design with a solid black flat bottom
- 2.8mm distance between well bottoms to plate bottom
- Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
- Ideal for miniaturized 384 well fluorescent homogeneous assays
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface (binding capacity of approximately 100 to 200ng IgG/cm²)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3821 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well low volume |
| Plate Feature | Low volume |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 50 µL |
| Recommended Working Volume | 5 – 40 µL |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 04026008
- 质量证书 – 批号 02126041
- 质量证书 – 批号 32125030
- 质量证书 – 批号 17825029
- 质量证书 – 批号 10725039
- 质量证书 – 批号 00924048
- 质量证书 – 批号 34623055
- 质量证书 – 批号 20623035
- 质量证书 – 批号 11623024
- 质量证书 – 批号 08923016
- 质量证书 – 批号 06523059
- 质量证书 – 批号 21422053
- 质量证书 – 批号 15322018
- 质量证书 – 批号 08922021
- 质量证书 – 批号 03522029
- 质量证书 – 批号 36321033
- 质量证书 – 批号 27421051
- 质量证书 – 批号 25121026
- 质量证书 – 批号 23821054
- 质量证书 – 批号 15421007
- 质量证书 – 批号 09621048
- 质量证书 – 批号 07421086
- 质量证书 – 批号 04521019