text.skipToContent text.skipToNavigation

Corning® 384-well Flat Clear Bottom Black Polystyrene Low Flange Poly-D-Lysine Coated Microplates

Product Number3768

E-mail

(This is the suggested replacement for 3845)

  • 20/Bag, Lid, Aseptically Manufactured
  • Black wall plates have low background fluorescence, minimal light scatter and reduced crosstalk
  • Opaque walls to prevent well-to-well crosstalk
  • Optically clear flat well bottom permits direct microscopic viewing
  • Can be used for both top and bottom reading instruments
  • Flat bottoms with 112 µL total volume
  • Recommended working volumes of 20 to 80 µL
  • Poly-D-lysine coated for enhanced cell attachment
  • Sterile (aseptic assembly) and nonpyrogenic
  • Individual alphanumeric codes for well identification
  • Bulk packed 20 per bag


Details
Product Number   3768
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low flange  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   95 µL  
Cell Growth Area   0.06 cm²  
Recommended Medium Well Volume   25 - 50 µL  
Recommended Working Volume   20-80 µL  
Sterile   Yes  
Lids Included   Yes  
Surface Coating   Poly-D-Lysine  
Specifications Documents