Corning® 96-well Microplate Aluminum Sealing Tape, Nonsterile
Product Number6570
- Easy application and removal for short- and long-term storage
- Provide tight seal to minimize evaporation and condensation and enables oil-free operation when used with thermal cyclers with heated lids
- Suitable for use between -80°C and 150°C, is not transparent, and is pierceable
- DMSO-resistant
- Nonsterile
- DNase- and RNase-free
Added to Your Shopping Cart
Details
| Product Number | 6570 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | Sealing tape |
| Sterile | No |
| Surface Treatment | Not Treated |
| Product Material | Aluminum |
| Application | Diagnostics |
Specifications Documents