text.skipToContent text.skipToNavigation

Corning® 96-well Standard Polystyrene Stripwell™ Microplates

E-mail

Corning® Stripwell™ microplates may be used in a variety of laboratory assays. The flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the microplate once broken.

  • Stripwell microplates have 96-well flat bottom polystyrene format.
  • Low volume and standard Stripwell microplates have well volumes of 190 µL and 360 µL, respectively.
  • 1 x 8 strips are designed to fit only one way into the strip holder, eliminating the chance of misorientation.

Choose your specification

Binding Property
View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2580 Corning® 96-well Clear Polystyrene High Bind Stripwell™ Strips, without Frame or Lid, Nonsterile   200 / Pk     800 / Cs     Corning®   N/A per case