Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 384-well Black/Clear Flat Bottom Microplate, w/Lid, 20/Pack, 80/Case
Product Number356705
Collagen I, found in most tissues and organs, is most plentiful in dermis, tendon, and bone. It is an integral part of the framework that holds cells and tissues together and has been recognized as a useful matrix for improving cell culture. in vitro use of collagen can exert effects on the adherence, morphology, growth, migration, and differentiation of a variety of cell types.
Applications include:
- Promotion of cell attachment and spreading
- Rapid expansion of cell populations
- Serum-free or reduced serum culture
- Cell adhesion assays
- Improving survival of primary cells in culture
Source
Quality Control
- Tested for ability to promote attachment and spreading of HT-1080 human fibrosarcoma cells
- Tested and found negative for bacteria and fungi
- Collagen I purity >90% by SDS-PAGE
Storage
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 356705 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 80 / Cs |
| Brand | Corning® |
| Surface Coating | Collagen I |