text.skipToContent text.skipToNavigation

PYREX® 100 mL Cylindrical Separatory Funnel, Graduated, PTFE Product Standard Stopcock, Standard Taper Joints

Product Number6383A-100

E-mail
These 100 mL PYREX® cylindrical separatory funnels are graduated to show approximate capacity, have a micro-finish No. 4 Product Standard Polytetrafluorethylene (PTFE) stopcock and inner and outer 24/40 Standard Taper joints. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement PTFE stopcock plugs, see No. 7681. This funnel is also a replacement part for organic chemistry kits No. 6949.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   6383A-100
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Specifications Documents