Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Cylindrical Separatory Funnel, Graduated, PTFE Product Standard Stopcock, Standard Taper Joints
Product Number6383A-100
These 100 mL PYREX® cylindrical separatory funnels are graduated to show approximate capacity, have a micro-finish No. 4 Product Standard Polytetrafluorethylene (PTFE) stopcock and inner and outer 24/40 Standard Taper joints. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement PTFE stopcock plugs, see No. 7681. This funnel is also a replacement part for organic chemistry kits No. 6949.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6383A-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09825032
- Quality Certificate - Lot No.07025030
- Quality Certificate - Lot No.35124023
- Quality Certificate - Lot No.33224001
- Quality Certificate - Lot No.33123021
- Quality Certificate - Lot No.27623015
- Quality Certificate - Lot No.26823002
- Quality Certificate - Lot No.13523021
- Quality Certificate - Lot No.10223005
- Quality Certificate - Lot No.05123013
- Quality Certificate - Lot No.27822029
- Quality Certificate - Lot No.25522033
- Quality Certificate - Lot No.21822042
- Quality Certificate - Lot No.35621023
- Quality Certificate - Lot No.30521068
- Quality Certificate - Lot No.22921038
- Quality Certificate - Lot No.19521035
- Quality Certificate - Lot No.11321083
- Quality Certificate - Lot No.34320014
- Quality Certificate - Lot No.30920023
- Quality Certificate - Lot No.09320067
- Quality Certificate - Lot No.08420032
- Quality Certificate - Lot No.00820034
- Quality Certificate - Lot No.30919004
- Quality Certificate - Lot No.16519053
- Quality Certificate - Lot No.13619036
- Quality Certificate - Lot No.04519040
- Quality Certificate - Lot No.33918086